4.9.3.3.1.3 EEPR – EEPROM Protect Register

Name: EEPR
Offset: 0x023
Reset: 0x00

Bit 76543210 
 EEAP3EEAP2EEAP1EEAP0 
Access RRRRR/WR/WR/WR/W 
Reset 00000000 

Bit 7 –  Reserved Bit

This bit is reserved and always read as ‘0’.

Bit 6 –  Reserved Bit

This bit is reserved and always read as ‘0’.

Bit 5 –  Reserved Bit

This bit is reserved and always read as ‘0’.

Bit 4 –  Reserved Bit

This bit is reserved and always read as ‘0’.

Bit 3 – EEAP3 EEPROM Access Protect 3 Bit

Writing EEAP3 to ‘1’ enables an EEPROM read/write access of the EEPROM memory area 3. Writing EEAP3 to ‘0’ disables a read/write access of the memory area 3.

Bit 2 – EEAP2 EEPROM Access Protect 2 Bit

Writing EEAP2 to ‘1’ enables an EEPROM read/write access of the EEPROM memory area 2. Writing EEAP2 to ‘0’ disables a read/write access of the memory area 2.

Bit 1 – EEAP1 EEPROM Access Protect 1 Bit

Writing EEAP1 to ‘1’ enables an EEPROM read/write access of the EEPROM memory area 1. Writing EEAP1 to ‘0’ disables a read/write access of the memory area 1.

Bit 0 – EEAP0 EEPROM Access Protect 0 Bit

Writing EEAP0 to ‘1’ enables an EEPROM read/write access of the EEPROM memory area 0. Writing EEAP0 to ‘0’ disables a read/write access of the memory area 0.