4.9.2.7.1.2 EICRA – External Interrupt Control Register A

Name: EICRA
Offset: 0x06B
Reset: 0x00

The external interrupt control register contains control bits for interrupt sense control.

Bit 76543210 
 ISC11ISC10ISC01ISC00 
Access RRRRR/WR/WR/WR/W 
Reset 00000000 

Bit 7 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bit 6 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bit 5 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bit 4 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bit 3 – ISC11 External Interrupt 1 Sense Control Bit

The External Interrupt 1 is activated by the external pin INT1 if the SREG I flag and the corresponding interrupt mask are set. The level and edges on the external INT1 pin that activates the interrupt are defined in the following table. The value on the INT1 pin is sampled before detecting edges. If edge or toggle interrupt is selected, pulses longer than one clock period generate an interrupt. Shorter pulses may generate an interrupt, but not necessarily. If the low level interrupt is selected, the low level must be held until the completion of the currently executing instruction to generate an interrupt.
Table 4-48. Interrupt INT1 Sense Control
ISC11ISC10Description
00The low level of INT1 generates an interrupt request.
01Any logical change on INT1 generates an interrupt request.
10The falling edge of INT1 generates an interrupt request.
11The rising edge of INT1 generates an interrupt request.
Note: When changing the ISC11/ISC10 bits, the interrupt must be disabled by clearing its interrupt enable bit in the EIMSK register. Otherwise, an interrupt can occur when the bits are changed.

Bit 2 – ISC10

Refer to ISC11 bit description.

Bit 1 – ISC01 External Interrupt 0 Sense Control Bit

The external interrupt 0 is activated by the external pin INT0 if the SREG I flag and the corresponding interrupt mask are set. The level and edges on the external INT0 pin that activates the interrupt are defined in the following table. The value on the INT0 pin is sampled before detecting edges. If an edge or toggle interrupt is selected, pulses that last longer than one clock period generate an interrupt. Shorter pulses may generate an interrupt, but not necessarily. If the low level interrupt is selected, to generate an interrupt the low level must be held until the completion of the currently executing instruction.
Table 4-49. Interrupt INT0 Sense Control
ISC01ISC00Description
00The low level of INT0 generates an interrupt request.
01Any logical change on INT0 generates an interrupt request.
10The falling edge of INT0 generates an interrupt request.
11The rising edge of INT0 generates an interrupt request.
Note: When changing the ISC01/ISC00 bits, the interrupt must be disabled by clearing its interrupt enable bit in the EIMSK register. Otherwise, an interrupt can occur when the bits are changed.

Bit 0 – ISC00

Refer to ISC01 bit description.