4.9.2.7.1.5 PCICR – Pin Change Interrupt Control Register

Name: PCICR
Offset: 0x026
Reset: 0x00

Bit 76543210 
 PCIE1PCIE0 
Access RRRRRRR/WR/W 
Reset 00000000 

Bit 7 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bit 6 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bit 5 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bit 4 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bit 3 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bit 2 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bit 1 – PCIE1 Pin Change Interrupt Enable 1

When the PCIE1 bit is set to ‘1’ and the I-bit in the status register (SREG) is set to ‘1’, the pin change interrupt 1 is enabled. Any change on any enabled PCINT14..8 pin will cause an interrupt. The corresponding interrupt of the pin change interrupt request is executed from the PCI1 interrupt vector. PCINT13..8 pins are enabled individually in the PCMSK1 register.

Bit 0 – PCIE0 Pin Change Interrupt Enable 0

When the PCIE0 bit is set to ‘1’ and the I-bit in the status register (SREG) is set to ‘1’, the pin change interrupt 0 is enabled. Any change on any enabled PCINT7..0 pin will cause an interrupt. The corresponding interrupt of the pin change interrupt request is executed from the PCI0 interrupt vector. PCINT7..0 pins are enabled individually in the PCMSK0 register.