4.9.2.7.1.4 EIFR – External Interrupt Flag Register

Name: EIFR
Offset: 0x028
Reset: 0x00

Bit 76543210 
 INTF1INTF0 
Access RRRRRRR/WR/W 
Reset 00000000 

Bit 7 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bit 6 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bit 5 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bit 4 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bit 3 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bit 2 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bit 1 – INTF1 External Interrupt Flag 1

When an edge or logic change on the INT1 pin triggers an interrupt request, INTF1 becomes set (‘1’). If the I-bit in SREG and the INT1 bit in EIMSK are set (‘1’), the MCU jumps to the corresponding interrupt vector. The flag is cleared when the interrupt routine is executed. Alternatively, the flag can be cleared by writing a logical ‘1’ to it. This flag is always cleared (kept at ‘0’) when INT0 is configured as a level interrupt.

Bit 0 – INTF0 External Interrupt Flag 0

When an edge or logic change on the INT0 pin triggers an interrupt request, INTF0 becomes set (‘1’). If the I-bit in SREG and the INT0 bit in EIMSK are set (‘1’), the MCU jumps to the corresponding interrupt vector. The flag is cleared when the interrupt routine is executed. Alternatively, the flag can be cleared by writing a logical ‘1’ to it. This flag is always cleared (kept at ‘0’) when INT0 is configured as a level interrupt.