4.9.2.7.1.8 PCMSK1 – Pin Change Mask Register 1

Name: PCMSK1
Offset: 0x06D
Reset: 0x00

Bit 76543210 
 PCINT [13:8] 
Access RRR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 7 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bit 6 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bits 5:0 – PCINT [13:8] Pin Change Enable Mask Bits 13..8

Each PCINT[13:8] bit selects whether the pin change interrupt is enabled on the corresponding port C I/O pin. If PCINT[13:8] is set and the PCIE1 bit in PCICR is set, the pin change interrupt is enabled on the corresponding I/O pin. If PCINT[13:8] is cleared, the pin change interrupt on the corresponding I/O pin is disabled.