4.6 ATWILC Baremetal v4.3
- Fix regressions from RC2
The following are bug fixes and enhancements for RTP:
- WFA certification
- DUT not connecting to AP configured in enterprise security
- Code legal statement is out of date
- P2P Client not broadcasting SSID as “DIRECT-“
- Align driver folder structure with ASF’s structure
- Update information on how to generate WPA enterprise certificate and example code
- Updated WPA enterprise capabilities
- Failure to connect to AP in 802.11n only mode
- ATWILC1000 not connecting with customer AP with 4.3 RC2 build
- WFA 5.2.45 - Ping fails if RIFS is enabled in AP
- WFA 5.2.52 - ATWILC advertises HT capabilities when connecting to AP with WEP and HT
- WFA 5.2.17-5.2.18 - No Deauthentification frame after three MIC attacks
- WFA 5.2.38 - A-MSDUs not delivered correctly to stack
- Wi-Fi disconnects when BLE starts its activity
- Increase Wi-Fi Tx power levels granularity
- Enable pullups for unused GPIOs
- Characterization GUI to choose serial bridge’s com port number
- Characterization GUI to use the serial bridge’s port to send HCI commands
- Updated
m2m_wifi_set_tx_power()API