4.11 ATWILC Baremetal v3.5
The following are bug fixes and enhancements for RTP:
- Fix scan while AP is started
- Fix firmware when stopped at error 12
- Fix wrong percentage in Rx stats logging
- Aligning host DMA buffers in SDIO layer
- Added BT/BLE Tx power control HCI command (ATWILC3000 only)
- Added BLE only FW. Config flags CONF_BT_MODE_BTDM and CONF_BT_MODE_BLE_ONLY should be used to select which FW to use (ATWILC3000 only)
- BT/BLE FW: Changed manufacturer’s name to Atmel (ATWILC3000 only)
- Fixed bugs for certification (ATWILC3000 only)
- Avoid disconnect after GATT request timeout
- Avoid disconnection after GATT request timeout
- Frame spacing interval fails