4.8 ATWILC Baremetal v4.1
- New features:
- Control beacon intervals from application layer
- APIs to enable/disable multicast filtering
- API to limit the number of supported stations
- Fix for disabling AP that was broken in 4.0
- Fix for bug where all clients are disconnected from ATWILC1000 AP when one client is disconnected
- Option to run ATWILC1000 firmware from internal flash when using ATWILC1500/ATWINC3400 hardware
- Fix for P2P client
- Fix for ATWILC AP to support eight stations
- Design guide update and API cleanup
The following are bug fixes and enhancements for RTP:
- ATWILC sometimes does not advertise
- Wi-Fi disable AP does not support ATWILC1000 4.0
- Adapt new PS mechanism from ATWINC
- Add SPI Enhancements from ATWINC1500
- STA disconnects from ATWILC1000 AP, when another STA is disconnected
- Adjust SDIO internal pull ups
- Unreliable connection of hidden SSID networks
- Ping operation with more than 1536 packet size breaks the ATWILC1000+ SAMV71
- Fix to meet EVM specifications on CH10
- ETSI Certification support to implement per channel Rx RSSI offset
- AP MAC_CONNECTED notification is inconsistent
- Change ATWILC1000 Gains for customer only
- Log firmware SVN revision number
- Set maximum Tx rate
- Optimize monitor mode path
- Run ATWILC firmware from ATWINC1500/ATWINC3400 internal flash
- Control beacon interval as application input
- Add API to enable/disable multicast filtering
- Add API to limit the number of supported stations
- Verify P2P client connection
- Failure to connect to some APs in WPA/WPA2 mixed mode
- ATWILC baremetal driver version 4.0: SoftAP supports only four associated stations
- AP acknowledges packets after being disabled