Capability to scan single channel specified by the application
ATWILC3000 BLE power save mode
Wi-Fi idle and connected modes for the power save mode
Characterization GUI to change BLE UART baud rate
Improve transmission performance in noisy environment
P2P fails to connect with Huawei P9, SAMSUNG J7, and Pixel 2
Seventh and eighth clients fails to connect to AP interface when six clients are
connected
Enhance transmission PER with significant changes in temperature
Avoid reporting hidden APs to the application layer
Fix for mistakenly reporting enterprise APs with CCKM AKM suite support as WEP
Fix for failure to connect in P2P-STA concurrency when STA is in the open mode
Gain builder – fix for failure to patch firmware when magic number is at the end of
line in the firmware
Fixed SDIO block transfer issues for SAM V71 Xplained Ultra evaluation kit
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.