4.7 ATWILC Baremetal v4.2
- New features:
- Notify host with connection attempts to the AP interface with wrong password
- Updated the error codes associated with the 802.11 MAC specifications
- Fixed WPA security hole issue
- Fixed the issue with P2P mode on channel 6
- Updated Software Design Guide and APIs cleanup
- Eliminate Spurious Emissions in ATWILC1000 Wifi/BLE Coexistence mode
- Fixed WPS connection issue
- Removed support for Bluetooth Classic
The following are bug fixes and enhancements for RTP:
- Eliminate Coex spurs
- Workaround for deauth reason code 0x0002 IoP issue
- Remove AP from scan results if connection timed out
- DUT is not reconnecting when router changes channel while restarting
- WPS not working with release v4.1
- Updated Softwaer Design Guide and APIs cleanup
- Notify host of connection attempts with incorrect password to AP interface
- Merge autorate improvements from ATWINC1500
- Investigate, replicate and mitigate 'krakattack' M3 replay vulnerability
- ATWILC1000 RTOS driver 4.1 returning unknown error codes from the firmware
- ATWILC1000 RTOS driver version 4.1 warnings
- P2P mode is not connecting in channel 6
- Failure to bridge host Tx packets if it has different MAC address
- Intermittent WPS failures
- Count packets that fails all retransmission for autorate