4.18 ATWILC Baremetal v2.3
The following are bug fixes and enhancements for RTP:
- Send interrupt on each transmitted packet from the host to firmware
- Add an API to set the scan list
- Filter APs from the scan result that are seen off the user channel list