Third party STA with 802.11b only mode fails to connect to the ATWILC AP.
Connection to WPA-PSK with UTF-8 encoding fails.
Dynamic antenna switching is not performing as expected.
Some APs deny connection from the ATWILC STA if
short preamble is disabled. Regression from v4.4.
The ATWILC AP disconnects connected clients when
the ATWILC STA is connecting, even if both are on
the same channel.
CF-end Packets retransmitted continuously when multiple ATWILC stations are connected to same AP.
Advertise support for 11n rates in AP’s beacons
Unable to Connect to ATWILC AP After hours of
Interference and high throughput traffic
Failure to reconnect to P2P device after hard reset.
Modify Krack Attack fix for APs that
doesn’t change key index during re-keying
Firmware doesn't report disconnection to host in case of P2P/WPS failure
ATWILC3000 Low Rx performance
Faster P2P connection for ATWILC3000
Iperf stalls during longevity test
Failure to wake some parts up through SPI
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.