4.2 ATWILC Baremetal v4.7
The following are the bug fixes:
- Fix WILC1000: SDIO failures on some parts when power save is enabled
- Fix problem in retrieving TCP frames: Fixed handling of Block-Ack timer events
- Fix WILC3000: Sdio bus issues when Power Save mode is enabled
- Fix BLE advertising issues under some application command sequence
- Fix BLE advertisement fails after repeated connect/disconnect
- Fix BLE FW Assert locks up
- Fix Provided an driver API for applications to disable 11n HT mode