4.19 ATWILC Baremetal v2.1
The following are bug fixes and enhancements for RTP:
- Added support for P2P group connect - To connect to an existing established group, enable the P2P and then use the normal connect API with security type set to open
- Added support for P2P device search -
To search for P2P devices and GOs, enable the P2P and then use the scan API
m2m_wifi_request_scan_ssidwith ssid set to "DIRECT-" , a new parameter is added in the structuretstrM2mWifiscanResultwhich isau8DeviceNameto distinguish between different peers who all have the same SSID "DIRECT-" - Events are not implemented for the concurrent mode (STA + AP)