4.3 ATWILC Baremetal v4.6
The following are the new features:
- WILC3000: Change Gain with Temperature to avoid in-band spurs
The following are the bug fixes:
- STA fails to reconnect to AP moving to adjacent channel
- Enabling mcast filter fails after enabling sleep mode.
- WILC RTOS host driver possible lock up.
- AP SSID broadcasts while P2P mode is connected.
- Fix BLE Sweyntooth Vulnerability