1.3.5.6.20 BMNG_FUP_VERSION_INDICATION_CB Function Pointer

C

typedef void (*BMNG_FUP_VERSION_INDICATION_CB)(uint8_t *eui48, uint8_t vendorLen,
    char *vendor, uint8_t modelLen, char *model, uint8_t versionLen, char *version);

Summary

Callback function pointer for the Firmware Upgrade Protocol version indication.

Description

This callback is used for the Firmware Upgrade Protocol version indication.

  • eui48: Pointer to the MAC address of the node

  • vendorLen: Vendor length

  • vendor: Pointer to the vendor identification

  • modelLen: Model length

  • model: Pointer to the model identification

  • versionLen: Version length

  • version: Pointer to the version identification

Remarks

None.