1.3.5.6.45 BMNG_FUP_ClearTargetListRequest Function

C

void BMNG_FUP_ClearTargetListRequest(uint8_t cmd);

Summary

Requests to clear the target list in a firmware upgrade process.

Description

This routine requests to clear the target list in a firmware upgrade process.

Precondition

The firmware upgrade process must have been started before.

Parameters

ParametersDescription
cmdCommand to acknowledge

Returns

None.

Example

BMNG_FUP_ClearTargetListRequest(FUP_CLEAR_TARGET_LIST_REQUEST);

Remarks

The command is acknowledged with the FUP ACK callback.