1.3.5.6.42 BMNG_SET_CALLBACKS Function Pointer

C

typedef void (*BMNG_SET_CALLBACKS)(BMNG_CALLBACKS *bmngCallbacks);

Summary

Defines the function pointer to set the callbacks to handle the PRIME Base Management.

Description

This data type defines the function pointer to set the callbacks to handle the PRIME Base Management.

Remarks

None.