1.3.5.6.21 BMNG_FUP_KILL_INDICATION_CB Function Pointer

C

typedef void (*BMNG_FUP_KILL_INDICATION_CB)(uint8_t *eui48);

Summary

Callback function pointer for the Firmware Upgrade Protocol kill indication.

Description

This callback is used for the Firmware Upgrade Protocol kill indication.

  • eui48: Pointer to the MAC address of the node

Remarks

None.