1.3.5.6.51 BMNG_FUP_CheckCrcRequest Function
C
void BMNG_FUP_CheckCrcRequest(uint8_t cmd);
Summary
Requests to check the CRC of the transmitted file for a firmware upgrade process.
Description
This routine requests to check the CRC of the transmitted file for a firmware upgrade process.
Precondition
The firmware upgrade process must have been started before.
Parameters
| Parameters | Description |
|---|---|
| cmd | Command to acknowledge |
Returns
None.
Example
uint8_t file[0x4000]; uint8_t frame[0x200]; memcpy(frame, &file[0x600], 0x200); BMNG_FUP_CheckCrcRequest(FUP_CHECK_CRC_REQUEST);
Remarks
The command is acknowledged with the FUP ACK callback.