1.3.5.6.13 BMNG_FUP_SET_SIGNATURE_DATA_REQUEST Function Pointer
C
typedef void (*BMNG_FUP_SET_SIGNATURE_DATA_REQUEST)(uint8_t cmd, uint8_t algorithm, uint16_t length);
Summary
Function pointer to request to set the signature data for a firmware upgrade process.
Description
This data type contains the definition of the function pointer to set the signature data for a firmware upgrade process.
-
cmd: Command to acknowledge
-
algorithm: Used algorithm to check signature
-
length: Signature length in bytes
Remarks
The command is acknowledged with the FUP ACK callback.