1.3.5.6.40 BMNG_WHITELIST_ACK_CB Function Pointer
C
typedef void (*BMNG_WHITELIST_ACK_CB)(uint8_t cmd, BMNG_WHITELIST_ACK ackCode);
Summary
Callback function pointer for the Whitelist acknowledgement.
Description
This callback is used for the Whitelist acknowledgement.
- cmd: Command being acknowledged
- ackCode: ACK returned code
Remarks
None.