1.3.5.6.17 BMNG_FUP_ACK_CB Function Pointer

C

typedef void (*BMNG_FUP_ACK_CB)(uint8_t cmd, BMNG_FUP_ACK ackCode, uint16_t extraInfo);

Summary

Callback function pointer for the Firmware Upgrade Protocol acknowledgement.

Description

This callback is used for the Firmware Upgrade Protocol acknowledgement.

  • cmd: Command being acknowledged

  • ackCode - ACK returned code

  • extraInfo - Extra information

Remarks

None.