1.3.5.6.19 BMNG_FUP_STATUS_INDICATION_CB Function Pointer
C
typedef void (*BMNG_FUP_STATUS_INDICATION_CB)(BMNG_FUP_NODE_STATE nodeState,
uint16_t pages, uint8_t *eui48);
Summary
Callback function pointer for the Firmware Upgrade Protocol status indication.
Description
This callback is used for the Firmware Upgrade Protocol status indication.
- nodeState: Node upgrade state
- pages: Pages received by the SN according to the BN
- eui48: Pointer to the MAC address of the node
Remarks
None.