1.3.5.6.49 BMNG_FUP_InitFileTxRequest Function
C
void BMNG_FUP_InitFileTxRequest(uint8_t cmd, uint16_t frameNumber,
uint32_t fileSize, uint16_t frameSize, uint32_t crc);
Summary
Requests to initialize the file transmission for a firmware upgrade process.
Description
This routine requests to initialize the file transmission for a firmware upgrade process.
Precondition
The firmware upgrade process must have been started before.
Parameters
| Parameters | Description |
|---|---|
| cmd | Command to acknowledge |
| frameNumber | Frame number (0x0000) |
| fileSize | File size |
| frameSize | Frame size |
| crc | File CRC-32 |
Returns
None.
Example
BMNG_FUP_InitFileTxRequest(FUP_INIT_FILE_TX_REQUEST, 0x0000, 0x4000, 0x200, 0x34567421AABB0066);
Remarks
The command is acknowledged with the FUP ACK callback.