1.3.5.6.43 BMNG_SetCallbacks Function
C
void BMNG_SetCallbacks(BMNG_CALLBACKS *bmngCallbacks);
Summary
Sets the callbacks to the PRIME Base Management.
Description
This routine sets the callbacks to the PRIME Base Management.
Precondition
None.
Parameters
| Parameters | Description |
|---|---|
| bmngCallbacks | Pointer to the Base Management callback structure |
Returns
None.
Example
BMNG_CALLBACKS bmngCallbacks;
memset(bmngCallbacks, NULL, sizeof(bmngCallbacks);
bmngCallbacks.network_event_ind = netEventInd;
bmngCallbacks.pprof_ack = pprofACk;
bmngCallbacks.pprof_get_response = pprofGetResp;
BMNG_SetCallbacks(&bmngCallbacks);
Remarks
Unused callbacks must be set to NULL.