1.3.5.6.33 BMNG_PPROF_GET_RESPONSE_CB Function Pointer

C

typedef void (*BMNG_PPROF_GET_RESPONSE_CB)(uint8_t *eui48, uint16_t dataLen,
    uint8_t *data);

Summary

Callback function pointer for the PRIME Profile get response.

Description

This callback is used for the PRIME Profile get response.

  • eui48: Pointer to the MAC address of the node
  • dataLen: Data length
  • data: Pointer to the data

Remarks

None.