1.3.5.6.50 BMNG_FUP_DataFrameRequest Function

C

void BMNG_FUP_DataFrameRequest(uint8_t cmd, uint16_t frameNumber, 
    uint16_t dataLen, uint8_t *data);

Summary

Requests to receive a data frame during the file transmission for a firmware upgrade process.

Description

This routine requests to receive a data frame during the file transmission for a firmware upgrade process.

Precondition

The firmware upgrade process must have been started before.

Parameters

ParametersDescription
cmdCommand to acknowledge
frameNumberFrame number
dataLenData length
dataPointer to the data frame

Returns

None.

Example

uint8_t file[0x4000];
uint8_t frame[0x200];
memcpy(frame, &file[0x600], 0x200);
    
BMNG_FUP_DataFrameRequest(FUP_DATA_FRAME_REQUEST, 0x600, 0x200, &frame);

Remarks

The command is acknowledged with the FUP ACK callback.