1.3.5.6.64 BMNG_WHITELIST_RemoveRequest Function

C

void BMNG_WHITELIST_RemoveRequest(uint8_t cmd, uint8_t *eui48);

Summary

Requests to remove a node from the Whitelist.

Description

This routine requests to remove a node from the Whitelist.

Precondition

None.

Parameters

ParametersDescription
cmdCommand to acknowledge
eui48Pointer to the address of the node to be removed

Returns

None.

Example

uint8_t eui48[6];
memset(eui48, 0x12, 6);

BMNG_WHITELIST_RemoveRequest(WHITELIST_REMOVE_REQUEST, eui48);

Remarks

The command is acknowledged with the Whitelist ACK callback.