1.3.5.3.68 MLME_MP_DEMOTE_INDICATION_CB Function Pointer

C

typedef void (*MLME_MP_DEMOTE_INDICATION_CB)(uint8_t lsid);

Summary

Callback function pointer for the MLME MultiPHY demote indication.

Description

This callback is used for the MLME MultiPHY demote indication.
  • lsid: Local switch identifier

Remarks

This primitive only applies in PRIME v1.4.