1.3.5.3.51 MLME_REGISTER_REQUEST Function Pointer
C
typedef void (*MLME_REGISTER_REQUEST)(uint8_t *sna, uint8_t sid);
Summary
Function pointer to request to trigger the registration process to a subnetwork through a specific switch node.
Description
This function pointer is used to request to trigger the registration process to a subnetwork through a specific switch node.
- sna: Pointer to the subnetwork address
- sid: Switch identifier
Remarks
None.