1.3.5.3.23 MAC_JOIN_REQUEST Function Pointer

C

typedef void (*MAC_JOIN_REQUEST)(MAC_JOIN_REQUEST_MODE conMode, uint16_t conHandle,
    uint8_t *eui48, MAC_CONNECTION_TYPE conType, uint8_t *data, uint16_t dataLen,
    uint8_t ae);

Summary

Function pointer to request to join a MAC multicast connection.

Description

This function pointer is used to request to join a MAC multicast connection.
  • conMode: Connection type: broadcast or multicast
  • conHandle: Unique identifier of the connection (only used in base node)
  • eui48: Pointer to the address of the node to which this join is being requested (only used in base node)
  • conType: Connection type
  • data: Data associated with the join request procedure
  • dataLen: Length of the data in bytes
  • ae: Flag to indicate that authentication and encryption is requested (v1.4)

Remarks

None.