1.3.5.3.26 MAC_JOIN_RESPONSE Function Pointer
C
typedef void (*MAC_JOIN_RESPONSE)(uint16_t conHandle, uint8_t *eui48,
MAC_JOIN_RESPONSE_ANSWER answer, uint8_t ae);
Summary
Function pointer to respone to a MAC join indication.
Description
This function pointer is used to respond to a MAC join indication.
- conHandle: Unique identifier of the connection (only used in base node)
- eui48: Pointer to the address of the node which requested the multicast group join (only used in base node)
- answer: Action to be taken for this join request
- ae: Flag to indicate that authentication and encryption is requested (v1.4)
Remarks
None.