1.3.5.3.53 MLME_REGISTER_INDICATION_CB Function Pointer
C
typedef void (*MLME_REGISTER_INDICATION_CB)(uint8_t *sna, uint8_t sid);
Summary
Callback function pointer for the MLME register indication.
Description
This callback is used for the MLME register indication.
- sna: Pointer to the subnetwork address
- sid: Switch identifier
Remarks
None.