1.3.5.3.33 MAC_DATA_REQUEST Function Pointer
C
typedef void (*MAC_DATA_REQUEST)(uint16_t conHandle, uint8_t *data, uint16_t dataLen, uint8_t prio, uint32_t timeRef);
Summary
Function pointer to request the transmission of data over a MAC connection.
Description
This function pointer is used to request the transmission of data over a MAC
connection.
- conHandle: Unique identifier of the connection
- data: Pointer to data to be transmitted through this connection
- dataLen: Length of the data in bytes
- prio: Priority of the data to be sent when using the CSMA access scheme
- timeRef : Time reference (in 10s of microseconds) (v1.4)
Remarks
None.