1.3.5.3.75 MLME_SET_REQUEST Function Pointer
C
typedef void (*MLME_SET_REQUEST)(uint16_t pibAttrib, void *pibValue,
uint8_t pibSize);
Summary
Function pointer to request to set a new value for a given PIB attribute of the MAC layer.
Description
This function pointer is used to request to set a new value for a given PIB attribute of the MAC layer.
-
pibAttribute: PIB attribute
-
pibValue: PIB attribute value
-
pibSize: PIB attribute value size
Remarks
None.