1.3.5.3.67 MLME_MP_DEMOTE_CONFIRM_CB Function Pointer
C
typedef void (*MLME_MP_DEMOTE_CONFIRM_CB)(MLME_RESULT result);
Summary
Callback function pointer for the MLME MultiPHY demote confirm.
Description
This callback is used for the MLME MultiPHY demote confirm.
- result: Result of the operation
Remarks
This primitive only applies in PRIME v1.4.