1.3.5.3.66 MLME_MP_DEMOTE_REQUEST Function Pointer
C
typedef void (*MLME_MP_DEMOTE_REQUEST)(uint8_t lsid);
Summary
Function pointer to request to trigger a demotion process in a Service Node that is in a Switch functional state and supports MultiPHY promotion.
Description
This function pointer is used to request to trigger a demotion process in a Service Node that is in a Switch functional state and supports MultiPHY promotion.
- lsid: Local switch identifier
Remarks
This primitive only applies in PRIME v1.4.