1.3.5.3.62 MLME_MP_PROMOTE_INDICATION_CB Function Pointer

C

typedef void (*MLME_MP_PROMOTE_INDICATION_CB)(uint16_t pch);

Summary

Callback function pointer for the MLME MultiPHY promote indication.

Description

This callback is used for the MLME MultiPHY promote indication.
  • pch: Physical channel of promotion

Remarks

This primitive only applies in PRIME v1.4.