1.3.5.3.47 PLME_GET_CONFIRM_CB Function Pointer

C

typedef void (*PLME_GET_CONFIRM_CB)(PLME_RESULT status, uint16_t pibAttrib,
    void *pibValue, uint8_t pibSize, uint16_t pch);

Summary

Callback function pointer for the PLME get confirm.

Description

This callback is used for the PLME get confirm.
  • status: Status of the operation

  • pibAttribute: PIB attribute

  • pibValue: PIB attribute value

  • pibSize: PIB attribute value size

  • pch: Physical channel (v1.4)

Remarks

None.