1.3.5.3.72 MLME_GET_CONFIRM_CB Function Pointer

C

typedef void (*MLME_GET_CONFIRM_CB)(MLME_RESULT status, uint16_t pibAttrib,
    void *pibValue, uint8_t pibSize);

Summary

Callback function pointer for the MLME get confirm.

Description

This callback is used for the MLME get confirm.
  • status: Status of the operation

  • pibAttribute: PIB attribute

  • pibValue: PIB attribute value

  • pibSize: PIB attribute value size

Remarks

None.