1.3.5.3.20 MAC_RELEASE_RESPONSE Function Pointer

C

typedef void (*MAC_RELEASE_RESPONSE)(uint16_t conHandle,
    MAC_RELEASE_RESPONSE_ANSWER answer);

Summary

Function pointer to respond to a MAC release request.

Description

This function pointer is used to respond to a MAC release request.
  • conHandle: Unique identifier of the connection
  • answer: Action to be taken for this connection release procedure

Remarks

None.