1.3.5.3.41 PLME_SLEEP_CONFIRM_CB Function Pointer
C
typedef void (*PLME_SLEEP_CONFIRM_CB)(PLME_RESULT result, uint16_t pch);
Summary
Callback function pointer for the PLME sleep confirm.
Description
This callback is used for the PLME sleep confirm.
- result: Result of the operation
- pch: Physical channel (v1.4)
Remarks
None.