1.3.5.3.29 MAC_LEAVE_REQUEST Function Pointer
C
typedef void (*MAC_LEAVE_REQUEST)(uint16_t conHandle, uint8_t *eui48);
Summary
Function pointer to request to leave a MAC multicast connection.
Description
This function pointer is used to request to leave a MAC multicast connection.
- conHandle: Unique identifier of the connection (only used in base node)
- eui48: Pointer to the address of the node to be removed from the multicast group (only used in base node)
Remarks
None.