32.6.4 Average Mode
In Average Mode (MD =
010), the ADACC registers accumulate with each
ADC sample, much as in Accumulate mode, and the ADCNT register increments with each sample.
The ADFLT register is also updated with the right-shifted value of the ADACC register. The
value of the CRS bits govern the number of right shifts. However, in Average
mode, the threshold comparison is performed upon ADCNT being greater than or equal to a
user-defined ADRPT value. In this mode when ADCNT = 2ADCRS, then the final
accumulated value will be divided by number of samples, allowing for a threshold comparison
operation on the average of all gathered samples.