32.6.5 Burst Average Mode
The Burst Average mode (MD =
011) acts the same as the Average mode in most
respects. The one way it differs is that it continuously retriggers ADC sampling until the
ADCNT value is greater than or equal to ADRPT, even if Continuous Sampling mode is not
enabled. This allows for a threshold comparison on the average of a short burst of ADC
samples.