5.1.2.2 ZDO_FindExtByShort Function
Syntax
const ExtAddr_t* ZDO_FindExtByShort(const ShortAddr_t shortAddr);
Description
This function determines the extended 64-bit address from the NWK address.
Input Parameters
| Parameter Name | Description |
|---|---|
shortAddr | NWK address |
Return Type and Values
- Pointer – Assign a valid NWK short address in case of finding it
- NULL – Otherwise