5.1.2.1 ZDO_BindIndication Function
Syntax
void ZDO_BindIndication(ZDO_BindInd_t *bindInd);
Description
Indicates that a new binding was added to the local binding table.
The application must implement the function (and may leave the body empty). The stack calls the function when it executes a ZDP binding request initiated by either a remote device or the local device, adding a new binding entry.
When the application calls the APS_BindReq() function to add a new entry to the local binding table, it does not call the indication function.
Input Parameters
| Parameter Name | Description |
|---|---|
bindInd | ZDO bind indication parameters structure pointer. For more details, refer to the ZDO_BindInd_t declaration. |
Return Type and Values
- None