5.1.2.20 ZDO_StartSyncReq Function
Syntax
ZDO_Status_t ZDO_StartSyncReq(void);
Description
The function starts sending sync requests (polling the parent). It turns ON the auto-polling mechanism if the ZDO_StopSyncReq() had previously turned it OFF. The stack, then, begins automatically sending polling requests to the parent.
- If the parent node receives data frames for the sleeping node, the node automatically requests for those stored data frames when it wakes up.
- Use this function only on end devices that can sleep and have
CS_RX_ON_WHEN_IDLEset to false.- This setting ensures that the radio switches on only for a certain period when the stack sends data and waits for a reply.
Input Parameters
- None
Return Type and Values
ZDO_SUCCESS_STATUS (0x00)– Operation completed successfullyZDO_INVALID_REQUEST_STATUS (0x80)– Sync requests are already started