5.1.2.9 ZDO_GetNwkStatus Function
Syntax
ZDO_NwkStatus_t ZDO_GetNwkStatus(void);
Description
This function returns the network status.
Input Parameters
- None
Return Type and Values
ZDO_IN_NETWORK_STATUS– Device is in the networkZDO_OUT_NETWORK_STATUS– Device is out of the network